PKE Electronic trip units
Number of products: 90
Show hits
Add item to watchlist


Product Tradename
Electric connection type
Used with
Number of auxiliary contacts (normally closed contacts)
Product Type
Number of poles
Rated control supply voltage (Us) at AC, 50 Hz - max
Number of auxiliary contacts (normally open contacts)
Product Sub Type
Overload release current setting - min
Rated control supply voltage (Us) at AC, 60 Hz - max
Color
Overload release current setting - max
Connection type