P-SOL Switch disconnectors
Number of products: 8
Add item to watchlist


Rated operational current (Ie) at DC-21A
Product Type
Product TradenameP-SOL
Amount General specifications Features & Functions Electrical rating
  Product name Photo Part no. Catalog No. Product Type Product Sub Type Number of poles Rated operational current (Ie) at DC-21A
Eaton Moeller® series P-SOL Switch-disconnector P-SOL30 120935 Switch-disconnector   Two-pole 26 A
Eaton Moeller® series P-SOL Switch-disconnector P-SOL20 120934 Switch-disconnector   Two-pole 20 A
Eaton Moeller® series P-SOL Switch-disconnector P-SOL60 120936 Switch-disconnector   Two-pole 60 A
Eaton Moeller® series P-SOL Switch-disconnector SOL20/2MC4 120915 Switch-disconnector   Two-pole 20 A
Eaton Moeller® series P-SOL Switch-disconnector SOL20/2MV 120919 Switch-disconnector   Two-pole 20 A
Eaton Moeller® series P-SOL Switch-disconnector SOL30/2MC4 120922 Switch-disconnector   Two-pole 30 A
Eaton Moeller® series P-SOL Accessory Undervoltage Release P-SOL-XUV(230V50/60HZ,240V50/60HZ) 157859 Accessory Undervoltage Release    
Eaton Moeller® series P-SOL Accessory Undervoltage Release P-SOL-XUV(24VDC) 157861 Accessory Undervoltage Release