NAS Network and system protection
Number of products: 9
Add item to watchlist


Product nameEaton Moeller® series NAS Mains and system-protection device combination
Product TradenameNAS
Product TypeMains and system-protection device combination
Number Of PolesFour-pole
Rated control supply voltage (Us) at AC, 50 Hz - max230 V
Amount General specifications
  Photo Part no. Catalog No.
NAS80-CI-2 198274
NAS125-CI-2-K95 198275
NAS63-CI-2 198273
NAS80-CI-1 168107
NAS190-CI-2-K150 198277
NAS160-CI-2-K95 198276
NAS160-CI-1-K95 168111
NAS125-CI-1-K95 168110
NAS63-CI-1 168106