SOL30 Safety firemen switches
Number of products: 10
Add item to watchlist


Number of poles
Connection type
Product nameEaton Moeller® series SOL30 Safety Fireman's switch
Product TradenameSOL30 Safety
Product TypeFireman's switch
Amount General specifications Features & Functions General information Electrical rating
  Photo Part no. Catalog No. Number of poles Connection type Rated operational current (Ie) at DC-21A
SOL30-SAFETY/2MC4-U(230V50HZ) 144122 Two-pole MC4, Inputs
MC4, Outputs
30 A
SOL30X3-SAFETY-MV-U(230V50HZ) 168101 Two-pole M12, Inputs
M12, Outputs
 
SOL30X2-SAFETY-MV-U(230V50HZ) 168099 Two-pole M12, Inputs
M12, Outputs
 
SOL30X4-SAFETY-MV-U(230V50HZ) 168103 Two-pole M12, Inputs
M12, Outputs
 
SOL30X2-SAFETY-MC4-U(230V50HZ) 168098 Two-pole MC4, Inputs
MC4, Outputs
 
SOL30X3-SAFETY-MC4-U(230V50HZ) 168100 Two-pole MC4, Inputs
MC4, Outputs
 
SOL30X6-SAFETY-MV-U(230V50HZ) 168105 Two-pole M12, Inputs
M12, Outputs
 
SOL30-SAFETY/2MV-U(230V50HZ) 144123 Two-pole M12, Outputs
M12, Inputs
30 A
SOL30X6-SAFETY-MC4-U(230V50HZ) 168104 Six-pole MC4, Inputs
MC4, Outputs
 
SOL30X4-SAFETY-MC4-U(230V50HZ) 168102 Two-pole MC4, Outputs
MC4, Inputs