ETR timing relays
Number of products: 16
Show hits
Add item to watchlist


Product Tradename
Rated control supply voltage (Us) at AC, 50 Hz - max
Rated control supply voltage (Us) at DC - min
Voltage type
Rated control supply voltage (Us) at DC - max
Rated control supply voltage (Us) at AC, 50 Hz - min
Product TypeTiming relay
Amount General specifications General information Magnet system
  Product name Photo Part no. Catalog No. Product Tradename Voltage type Rated control supply voltage (Us) at AC, 50 Hz - min Rated control supply voltage (Us) at AC, 50 Hz - max Rated control supply voltage (Us) at DC - min Rated control supply voltage (Us) at DC - max
Eaton Moeller® series ETR2 Timing relay ETR2-42 262688 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-69 262689 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-12 262686 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR4 Timing relay ETR4-69-A 031891 ETR4 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR4 Timing relay ETR4-11-A 031882 ETR4 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-11 262684 ETR2 AC/DC 24 V 240 V 24 V 48 V
Eaton Moeller® series ETR2 Timing relay ETR2-44 262730 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-11-D 119426 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-12-D 119427 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR4 Timing relay ETR4-69-W 031887 ETR4 AC 400 V 400 V    
Eaton Moeller® series ETR4 Timing relay ETR4-11-W 031883 ETR4 AC 400 V 400 V    
Eaton Moeller® series ETR2 Timing relay ETR2-21 262687 ETR2 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR2 Timing relay ETR2-69-D 119428 ETR2 AC/DC 12 V 240 V 12 V 240 V
Eaton Moeller® series ETR4 Timing relay ETR4-70-A 031888 ETR4 AC/DC 24 V 240 V 24 V 240 V
Eaton Moeller® series ETR4 Timing relay ETR4-51-W 031885 ETR4 AC 400 V 400 V    
Eaton Moeller® series ETR4 Timing relay ETR4-51-A 031884 ETR4 AC/DC 24 V 240 V 24 V 240 V