DILE Mini contactors
Number of products: 317
Show hits
Add item to watchlist


Product Tradename
Number of poles
Rated operational power at AC-3, 380/400 V, 50 Hz
Rated control supply voltage (Us) at AC, 60 Hz - min
Number of auxiliary contacts (normally closed contacts)
Product Type
Application
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
Rated control supply voltage (Us) at AC, 60 Hz - max
Number of auxiliary contacts (normally open contacts)
Product Sub Type
Mounting method
Rated control supply voltage (Us) at AC, 50 Hz - min
Rated control supply voltage (Us) at DC - min
Number of contacts (normally closed contacts)
Electric connection type
Utilization category
Rated control supply voltage (Us) at AC, 50 Hz - max
Rated control supply voltage (Us) at DC - max
Number of contacts (normally open contacts)