Large contactors
Number of products: 150
Show hits
Add item to watchlist


Product Tradename
Utilization category
Rated control supply voltage (Us) at AC, 60 Hz - max
Product Type
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
Rated control supply voltage (Us) at DC - min
Product Sub Type
Rated operational power at AC-3, 380/400 V, 50 Hz
Rated control supply voltage (Us) at DC - max
Application
Rated control supply voltage (Us) at AC, 50 Hz - max