EMS Electronic starters
Number of products: 42
Show hits
Add item to watchlist


Product Tradename
Connection type
Used with
Product Type
Overload release current setting - min
Rated control supply voltage (Us) at AC, 50 Hz - max
Product Sub Type
Overload release current setting - max
Rated control supply voltage (Us) at DC - max
Number Of Poles
Type
Rated operational power at AC-3, 380/400 V, 50 Hz