Thin Line Contactors
Number of products: 59
Show hits
Add item to watchlist


Product Tradename
Number Of Poles
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
Product Type
Application
Rated operational power at AC-3, 380/400 V, 50 Hz
Product Sub Type
Frame size
Electric connection type
Utilization category