DILA contactor relay
Number of products: 176
Show hits
Add item to watchlist


Product Tradename
Number of poles
Rated control supply voltage (Us) at DC - min
Number of auxiliary contacts (normally closed contacts)
Product Type
Mounting method
Rated control supply voltage (Us) at DC - max
Number of auxiliary contacts (normally open contacts)
Product Sub Type
Rated control supply voltage (Us) at AC, 50 Hz - max
Number of contacts (normally closed contacts)
Functions
Rated control supply voltage (Us) at AC, 60 Hz - max
Number of contacts (normally open contacts)